Download document () of 20

Solutions for warehouse environments

  

Wireless access point enclosure Power over Ethernet (PoE) solutions Monitor mount Industrial server rack cabinets Power management software SmartRack industrial enclosures Industrial connectivity solutions Industrial USB hubs Surge protectors Charging carts Command consoles Rolling monitor cart Industrial network switches DIN rail UPS AEGIS DIN rail SPD Power factor correction (PFC)
Wireless access point enclosure
Protect your hospital router/modem or Wi-Fi access points from theft, damage and tampering. The durable and secure design of the Eaton Wireless Access Point Enclosure with Lock ensures impact resistant equipment safety and convenience. Learn more.
Power over Ethernet (PoE) solutions
Provides power and network connectivity over a single Ethernet cable, giving you flexibility to install devices where you need them. Ideal for powering and connecting IP devices like security cameras, access control readers, wireless access points, VoIP phones, POS systems, sensors and lighting. Learn more.
Monitor mount
VESA-compliant wall mounts allow you to mount flat-panel televisions, monitors or other displays on the wall; secure models feature theft-deterrent locks. Learn more.
Industrial server rack cabinets
Protect sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure, including falling dirt, dust, drips and splashes. Ideal for use in factories, construction areas, utility plants, warehouses and other areas high in moisture, dust and debris. Learn more.
Power management software
Brightlayer Distributed IT Performance Management (DITPM), alongside Remote Monitoring Service, provides control and management of network-connected PDUs and UPSs from any location. Learn more.
SmartRack industrial enclosures
Heavy-duty locking metal enclosures protect rack-mount equipment against theft, damage and tampering. NEMA-rated models protect against rain, sleet, snow and other moisture. Learn more.
Monitor stand
Computer monitor stand lifts your display above your workspace and allows easy height adjustment to a comfortable viewing position. Learn more.
Industrial connectivity solutions
Copper and fiber network cables and accessories built to withstand vibrations, moisture and extreme temperatures common to industrial environments. Selection also includes IP68-rated USB, Ethernet and HDMI cables. Learn more.
Industrial USB hubs
Rugged industrial hubs with enhanced ESD immunity add USB-A and/or USB-C ports for connecting industrial printers, sensors and other USB devices. Learn more.
Industrial surge protectors
Tripp Lite surge protectors designed to provide safe, reliable surge protection in harsh environments. Protect connected equipment against even the strongest surges. Learn more.
Charging carts
Charge, sync and secure up to 48 tablets/laptops in a secure, locking enclosure to ensure devices are always powered and ready. Learn more.
Command consoles
Eaton’s command consoles offer modular construction and space-efficient design ideal for video surveillance and security monitoring applications. Learn more.
Rolling monitor cart
Move your workspace equipment from one location to another without any heavy lifting or complex installations. Learn more.
Industrial network switches
Industrial-grade network switches expand Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges. DIN rail options available. Learn more.
DIN rail UPS
The Eaton DIN rail industrial UPS is designed to deliver reliable power and battery backup to industrial environments. This UPS can withstand the demanding conditions of warehouses, plants, and automated manufacturing and fabrication facilities. Learn more.
AEGIS DIN rail SPD 
The Eaton AEGISE series is helping original equipment manufacturers (OEMs) adopt best-in-class surge and line protection solutions. These solutions meet specific requirements in global commercial and industrial applications to support reliable operation and reduce maintenance costs due to damaged electrical equipment. Learn more.
Power factor correction (PFC)
These robust solutions, which include fixed and automatic switched capacitors for low- and medium-voltage applications, raise facility power factor to meet the requirements of any utility, helping to eliminate costly utility charges. Learn more.

This page is best viewed on a larger device.