| SRWF Series (SRWF12U38) Wall-mount cabinet secures and organizes 12U of 19-in. rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 35 in. deep, but extends just 16 in. from wall. Learn more |
| SRWF Series (SRWF12U38) Wall-mount cabinet secures and organizes 12U of 19-in. rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 35 in. deep, but extends just 16 in. from wall. Learn more |
![]() |
Eaton offers cost-effective options for rack cable management for network closet and server applications. Eaton's solutions provide greater network rack density with increased cable capacity. Learn more. |
| Eaton's premium-grade floor and wall-mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn more |
![]() |
Eaton Environmental Monitoring Probe (EMP) Gen 2 enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Learn more |
| Locking enclosures protect Wi-Fi access points against theft, damage or tampering inside offices, dorms and other indoor areas. Learn more |
![]() |
The Eaton 5P UPS is an enterprise-class integrated backup power solution with the flexibility to support network closets, server rooms, distributed IT and edge computing environments. Available as a tower UPS, wall-mount UPS, and rack-mount UPS to ensure a perfect fit for a variety of applications. Pairing it with the Eaton Gigabit Network card and Brightlayer digital platform allows for seamless management of your connected equipment. Learn more. |
![]() |
Lithium-ion batteries last longer and recharge faster, saving time, money and reducing risk throughout the lifecycle of the UPS. Learn more |
![]() |
Eaton rackmount PDUs deliver best-in-class capabilities like patented IEC outlet grip plug retention, advanced LCD pixel screens and power consumption measurement at the outlet level. With all the features you have come to expect from Eaton G3 rack PDUs, the new HD rack PDUs offer additional benefits with configurability, improved outlet density and color options. Learn more |
| Eaton has the accessories you need to build a network, including crimping and punchdown tools, as well as cable testers and PoE signal testers. Learn more |
| Premium surge protection for valuable and sensitive electronics against dangerous surges, spikes and line noise. Learn more |
![]() |
Eaton 9PX lithium-ion UPS systems feature an extended battery life of 8 to 10 years and technology that offers a set-it-and-forget-it deployment. Learn more |
| Eaton 5PX G2 UPS systems provide the maximum power possible at ratings ranging from 1 to 3 kVA, with low and high voltage options and up to four optional external battery modules for extra runtime. Learn more |
![]() |
| The Eaton automatic transfer switch (eATS) PDU enables you to remotely monitor alerts, provide redundant power, and keep key mission-critical applications running. Learn more |
![]() |
| SmartRack portable cooling units are designed for the needs of IT pros. IT staff can install them without outside assistance, quickly reconfigure them to respond to new challenges and manage them over the network like other IT resources. Learn more |
This page is best viewed on a larger device.
Don't take it from us. See what Eaton customers have to say.
What to SwitchOn Next? We are experts in power management and we're here to provide best practices and tips to help with the complexities of power. Of course, you can subscribe to have all of the above delivered to your inbox and available when you need it most.