| In-row precision cooling systems provide predictable and reliable high-density cooling. Precision cooling eliminates hot spots, prevents hot/cold mixing, reduces energy consumption and increases cooling capacity. Learn more |
![]() |
Data centers need constant, quality power to protect sensitive (and costly) computer electronics and systems from damaging fluctuations. And in the event of a short-term outage, our reliable, industry-leading UPSs can provide the ultimate peace of mind. Learn More |
![]() |
Lithium-ion batteries are a viable option for data center UPSs today. The weight and size benefits of lithium-ion battery cabinets combined with Eaton's leading UPS efficiency can allow you to drastically improve your data center white and gray space. Learn more. |
| Provide secure in-band and out-of-band remote access to serial- and network-connected devices, with or without cellular access. Learn more. |
| Premium cabling for category 6, category 5e and category 5 applications. High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum. Learn more. |
| Eaton's premium-grade floor and wall-mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn more |
![]() |
Eaton 9PX lithium-ion UPS systems feature an extended battery life of 8 to 10 years and technology that offers a set-it-and-forget-it deployment. Learn more |
Get the most from your equipment investment with Eaton’s comprehensive expert service 24/7, whenever and wherever you need it. Learn More
| Premium surge protection for valuable and sensitive electronics against dangerous surges, spikes and line noise. Learn more |
| A perfect fit for edge applications, data center solutions provide the uptime, efficiency and adaptability you need to optimize your distributed infrastructure. Learn more. |
![]() |
Eaton is expanding the role of the UPS, enabling you to do more with deployed assets. With Eaton’s EnergyAware UPS, protect valuable equipment while leveraging UPS batteries to reduce facility operating costs or earn revenue through energy market participation. Learn more. |
| Chargers to power USB devices in the office, a vehicle, at home or on the go. Selection includes wireless chargers, multi-device chargers and chargers with built-in surge protection. Learn more. |
![]() |
Built on a modularized design platform, floor-standing PDUs provide compact, robust and efficient solutions for high-capacity power distribution. Learn More |
| Need Help Finding Network Tools & Testers? Tripp Lite has Network Tools & Testers to help you build a network, including crimping and punchdown tools, as well as cable testers and PoE signal testers. Learn More |
| Rack-mounted and desktop switches provide up to 24 Gigabit Ethernet ports, with or without PoE. Select models include a built-in PDU with up to 12 outlets. Learn more. |
![]() |
The single most critical element of UPS performance is battery quality. That’s why Eaton offers a line of qualified premium batteries for use specifically with Eaton UPS models. Learn more. |
![]() |
The PowerWave 2 Busway System provides a flexible, simple-to-install, highly configurable and monitoring intelligent overhead power busway distribution system with the safest features for the data center market. Learn more. |
| Eaton offers cost-effective options for rack cable management for network closet and server applications. Eaton's solution provides greater network rack density with increased cable capacity. Learn More |
| Eaton's premium-grade floor and wall mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn More |
![]() |
Eaton rackmount PDUs deliver best-in-class capabilities like patented IEC outlet grip plug retention, advanced LCD pixel screens and power consumption measurement at the outlet level. With all the features you have come to expect from Eaton G3 rack PDUs, the new HD rack PDUs offer additional benefits with configurability, improved outlet density and color options. Learn more |
This page is best viewed on a larger device.
Don't take it from us. See what Eaton customers have to say.
What to SwitchOn Next? We are experts in power management and we're here to provide best practices and tips to help with the complexities of power. Of course, you can subscribe to have all of the above delivered to your inbox and available when you need it most.