Innovation

If there is one thing in the IT space that gets our blood pumping, it’s innovation. And not only our own, but anything that can move the industry forward and make your job a little easier.

Spilling the beans on coffee & PDUs

coffee

Spilling the beans on coffee & PDUs

New coffee trends and terminology can turn a simple cup o’ joe into a confusing ordering frenzy. While your hipster nephew may be overly passionate about his Grande Soy Misto, others of us are just trying to get our caffeine fix for the day. So, we did you a favor. We’re relating the complex caffeine industry to compelling features of rackmount PDUs. Here are 8 ways coffee and rack PDUs are alike.

1

CONVENIENCE

Better latte than never

Grab a cup of brew and rest easy knowing you can manage your PDUs with remote monitoring. Saving time from eliminating those on-site visits has never sounded so good.
coffee

2

PERFORMANCE

Espressily for you

How much caffeine a day do you need to perform? As much espresso that can fit in your cup, we presume. As you ask yourself how many PDUs you need for your IT environment, consider the efficiency of Eaton’s high density (HD) PDUs, which offer custom configurations and up to 54 outlets.

3

PERSONALIZABLE

Make it brew-tiful

Like a savory steamed latte, you can personalize your PDUs, too. Whether your alma mater color palette or your favorite childhood hue, choose from 11 colors to brighten up your space with the HD rack PDU.
Personalize now.

coffee

4

PROTECTION

The daily grind

Spilling coffee is a morning foul. And so is an accidental disconnect of your PDU outlet. With integrated IEC outlet grips, coffeeyou can easily secure your PDU plugs to avoid power disruption to your IT equipment.

5

coffee

RE-ENERGIZE, REBOOT!

Based on answers from over 4,000 IT pros, we’ve heard the worst part of the job is ‘running out of coffee’ . . . so we know it’s important to keep your cup full. Just as important as the caffeine kicking in, is being able to reboot your IT equipment when necessary. Switched PDUs offer outlet-level on/off control.

6

OPTIMIZATION

Have a latte on your mind?

Do some of your best thinking over coffee? With over 65,000 total combinations, you can optimize PDUs for your IT environment. And optimize those caffeine levels while you’re at it.

coffee

7

coffee

DEPENDABLE

Service matters

No one likes that snobby barista that butchers your four-letter name. Customer service matters. Like the rich fragrance that enhances a great cup of coffee, a longer-than-industry standard warranty helps you enhance your operation.

8

coffee

CONFIGURABLE

Brew your own PDU

Grinding your own coffee beans can be essential to achieving the perfect cup of coffee. Whether your palate prefers a light cinnamon roast, a medium nutty aroma or maybe a dark smoky zest, we fit the basic, metered or managed PDU to your IT needs. See how you can configure your own PDU!

Was this helpful?