From weather to wrecks: 2017 ushers in 600+ blackouts

Posted by Melissa Tamberg on March 7, 2017

If the number of power outages tallied over the first two months of the year is any indication, 2017 looks to be brutal for blackouts. Indeed, Eaton tracked 638 outages throughout January and February alone, affecting more than 2.5 million people across the United States for a collective duration of nearly 20 days. 

Mother Nature bestowed the brunt of the damage, with 248 storm-induced blackouts occurring coast to coast. Among the largest was a weather-related whopper that struck Sacramento, Calif., on Jan. 19, when strong winds toppled trees and utility lines, leaving 140,000 customers in the dark. Meanwhile, on Feb. 6 in Seattle, dozens of schools were closed or delayed and 100,000 customers left without power after heavy snow downed trees and lines. A day later, more than 26,000 customers remained without power. 
Equipment problems were attributed to sparking another 134 outages, including a fault in a circuit that shut off the power supply to 27,000 El Paso customers for two full days in mid-January. 

A further 80 cuts resulted from vehicle collisions, at least one of which was apparently caused by excessive coughing. A man told authorities that a coughing fit forced him to crash into a Michigan utility pole, which knocked power out to more than 1,300 DP&L customers on Feb. 19. In another incident, a tractor-trailer driver was charged with DUI after hitting two fire hydrants and a transformer on Jan. 31, causing a chain-reaction crash that started a fire and left 50 homes without power in Chelsea, Mass. Not to be outdone, a 15-year-old girl was accused of leading Durham, N.C., deputies on a Feb. 23 chase that ended in a serious wreck and a damaged power pole. A deputy tried to pull the teenager over because he thought she was impaired, but she refused to stop and ultimately crashed the car. 

Of the 638 outages tallied in January and February, another 21 events were planned in advance, while 14 were sparked by animal activity, including curious squirrels, errant birds, and rambunctious rodents. A specific cause was not available for the remainder of the 141 blackouts.

Interested in more? Check out the new Blackout Tracker Annual Report for more interesting facts including state-by-state outage statistics.

 

Photo Credit: USAID_IMAGES Flickr via Compfight cc

Tags:  Power LossITBackup Power

Posted in: News

Close

Sign Up for The Plug eNewsletter

Stay connected to the IT news that matters most.

By submitting my details, I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and for storage in electronic marketing databases hosted in Canada. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.

Thank you

You have been sent a confirmation email to the address provided. To start receiving The Plug eNewsletter, confirm the address by clicking the link in the email.