SwitchON to Eaton
Home / Products / Rack Enclosures

Rack Enclosures

Power through the clutter.

Computers used to fit in single rooms. Now they fit in single briefcases. Power distribution has undergone a similar shrinking, and today you can power a 15 kW load — or more — in one rack unit. With multiple outlet types. And a strong, stable, modern form factor. Plus a vendor-neutral design. Trust us, you'll never miss the behemoths.

  • Perforated doors exceed server air flow requirements
  • Split rear doors minimize floor space requirements and provide ease of installation and maintenance
  • Floating 19 rails provide more room for zero U cable management and PDU installations
  • Z server rails offer additional mounting locations for ePDUs and cable management
  • Internal, welded frame with repetitive hold pattern delivers high load bearing capacity and additional mounting locations
  • Internal door hinges offer a high level of cabinet security
  • Tool-free accessories improve ease of installation and reduce installation time and costs