SwitchON to Eaton
Home / Products / Evolution UPS

Evolution UPS

Power through the limitations.

No more playing "Tetris" with your data center. Eaton Evolution and EvolutionS UPSs offer multiple sizes and form factors and can be used with multi-position, universal power distribution units to provide a variety of connection combinations that are totally adaptable to your configuration - the first line-interactive family of UPSs in its class to offer this kind of flexibility. Plus, multiple connection combinations to accommodate your specific equipment and free up your cable situation.

That flexibility extends to time as well as space, with hot-swappable components that let you replace batteries whenever you need to or even the entire UPS - without shutting down - and individually controlled output receptacles so you can power down less-critical devices in case of an outage or even reboot locked equipment from a remote location.

Oh, and from one screen, you can remotely monitor the Evolution - up to five of them, in fact - from wherever you are and for no additional cost. How's that for freedom?