SwitchON to Eaton
Home / Products / Power Distribution (ePDU)

New ePDU value line available

 

Our comprehensive line of rack-based ePDU products has all of the right functionality, monitoring capabilities, connections and form factors to deliver power to your critical equipment.

Our new ePDU Value line is designed to provide the highest reliability and quality for critical power loads. Built to be light weight and easy to mount, these power distribution units are cost effective solutions to meet all business needs. The units have durable chassis systems, the vertical models are aluminum and the horizontal models are steel, ensuring strength and integrity. Additionally, these units are stocked for high availability.

 

ePDU Value Line Features

ePDU Value Line
  • Vertical and horizontal mounted configurations
  • Slim form factor, 120V vertical models are 1.5” squared
  • Ranges from 15A to 30A and up to 208V
  • UL 60950 compliant
Click here to download the Value line product focus!