SwitchON to Eaton
Home / Products / BladeUPS

BladeUPS

 

Today, the management of a data center and network operations center places you under the intense pressure to reduce costs while dealing with inescapable operational realities:
  • Expanding power demands
  • Increasing power costs
  • Excessive heat
Designed specifically for high-density computing environments, the Eaton BladeUPS keeps your power clean and conditioned, while getting more output from less input – with efficiency of 97% and a small footprint to simplify planning. The BladeUPS wastes less energy, produces less heat, in turn having a longer battery life. And, the BladeUPS delivers 12kW of power in only 6U of standard rack space.

From distributed architecture to end-of-row to central systems, you put it wherever works best for you. Then sit back and fan yourself with the money you're saving on utilities.

  • Grows with expanding IT applications using scalable architecture
  • Avoids the additional heat generation associated with legacy end-of-row, modular UPS products
  • ABM technology significantly extends battery life and optimizes battery recharge time

Eaton BladeUPS success stories...