SwitchON to Eaton
Home / Products / UPSgrade

UPSgrade

Power through outdated equipment.

Is your power protection equipment feeling a bit retro? Bring your data center, computer room or network closet back to life with an UPSgrade™ solution from Eaton®. This trade-in program is designed to offer you affordable access to Eaton’s UPS products. And, upgrading your power protection equipment to higher efficiency Eaton UPSs reduces heat production and utility costs. It’s a fresh new approach to modernizing the data center – now, how could you get more current than that?

The Eaton UPSgrade program is simple:

  • Over 130 Uninterruptible Power Supply (UPS) SKUs up to 6 kVA are available in the UPSgrade program.
  • Customers can trade in any brand UPS up to 3 kVA including standby, line-interactive and online technology.
  • The upgraded UPS must be equal or greater kVA (not to exceed double the kVA) than the trade-in UPS.
  • The upgraded UPS must be equal or improved topology.

In short, there’s no better way to address current or future expansions to your ever-growing data center than the new Eaton UPSgrade program.