SwitchON to Eaton
Home / Products / Eaton Energy Saver System

Eaton Energy Saver System

...for highest-efficiency power protection

With 99 percent efficiency, your UPS can pay for itself—many times over—by dramatically reducing facility power and cooling costs.

For many IT organizations, energy costs represent the largest single component of total cost of ownership—and the most stifling influence on IT expansion. $1 million worth of servers purchased in 2009 will consume $1.2 million in electricity over a three-year operating life—a figure that will only increase with rising utility rates.

Eaton is changing the game with the revolutionary Energy Saver System (ESS). UPSs equipped with this technology deliver 99 percent efficiency or better without sacrificing reliability. Deploying the ESS technology will drive energy losses to nearly zero, providing enough savings to cover the cost of the UPS multiple times over.

Energy Saver System delivers it all in a single UPS:

  • Premium power quality
  • Highest efficiency across all load ranges
  • User-configurable modes for maximum control
  • Advancement of corporate sustainability initiatives

If you already have an Eaton 9390 or 9395 UPS, you may be able to upgrade to Energy Saver System quickly and easily with a visit from an Eaton field technician. If you are in the market for a new UPS, check out the industry’s most effective, efficient and environmentally responsible choice. To learn more, locate a reseller or contact an Eaton representative.