SwitchON to Eaton
Home / Products / 9390IT UPS

Eaton 9390IT UPS

Power through the crowd.

Does the term “overpopulation” bring images of your data center to mind? Today’s mission-critical environment demands a power quality solution that is both scalable and effective, without compromising your already scarce real estate. It’s time to invest in a power management solution that really stands out from the crowd—without adding to it.

Designed for the ever-expanding loads of today’s data center, the double-conversion Eaton® 9390IT amplifies the proven and reliable Eaton 9390 platform with enhancements which allow it to grow as needed—without added expenses to eat a hole in your budget. All of this in a space-saving, integrated and optimal end-of-row data center solution.

As with every Eaton 9-series UPS, the 9390IT protects against all nine of the most common power threats, and is backed by Eaton's outstanding service network.

  • All-in-one space-efficient, completely integrated system with internal batteries and pre-wired maintenance bypass delivers an optimal end-of-row data center solution
  • Industry-leading power density, providing up to 23 percent more power capacity in a compact, all-in-one tower with internal batteries
  • Industry's smallest footprint at 40 kVA, providing up to a 61 percent footprint reduction
  • Scalable 40 kVA modular building block, allowing for cost-effective expansion to 80 kVA with an on-board tie cabinet and up to 160 kVA with a four-module tie cabinet
  • Up to 40 percent more standard runtime, eliminating the need for external battery cabinets