SwitchON to Eaton
Home / Products / 9355 UPS

9355 UPS

Power through the squeeze.

Stop letting your equipment push you around. Reclaim the data center with full-featured power protection in half the space of competing units.

The double-conversion, three-phase Eaton 9355 UPS part of the Powerware product line delivers 10 to 30 kVA of power with industry leading power density and a 75% smaller footprint than competing solutions. All 9355 UPS models include internal batteries in a sleek tower design to give you 20 to 500% more runtime in every one of its standard configurations.

Like all 9-series UPSs, the 9355 protects against all nine of the most common power threats, and is backed by Eaton's outstanding network of service.

  • Provides up to 20% more power capacity in a compact tower design with internal batteries
  • Delivers up to 500% more standard runtime
  • Reduces footprint by up to 74% and total size up to 83%
  • Minimizes installation and site preparation expenses using flexible, on-board power distribution modules that can be configured for hardwired output or with up to 15 output receptacle options
  • Parallels for capacity or redundancy using Eaton's patented Powerware Hot Sync paralleling technology, the industrys only truly redundant paralleling technology