SwitchON to Eaton
Home / Products / 9130 UPS

9130 UPS

Power through the failures.

And the surges. And the sags. And the frequency variations. And every other power problem you might possibly encounter. Eaton's newest addition to the Powerware series, the 9130 protects and conditions power to the Nth degree. A double conversion design, this UPS constantly monitors power conditions-regulating both voltage and frequency. Also thanks to the 9130's wide range of input voltage, the batteries aren't relied on for minor power fluctuations. Instead, they can be conserved for highly unstable conditions or complete power outages, in which case the 9130 transfers with zero interruption, making it the ideal UPS for sensitive and critical equipment. You could call it the total package.

  • Protects against downtime, data loss and process interruption by providing continuous, clean power
  • Offers premium performance with a 0.9 power factor and >95% efficiency
  • Increases battery service life and system uptime with ABM® battery charging technology
  • Provides installation flexibility with a choice of rack or tower designs, both conserving valuable space
  • Provides a two-year limited warranty, an extended warranty, Flex™ and PowerTrust™ service contracts, and a $250,000 load protection guarantee (US and Canada)

Eaton 9130 UPS success stories...