Eaton 9170+ UPS

Adaptable to rapidly-changing IT environments

The Eaton 9170+ UPS delivers premium online backup power and scalable battery runtimes for server farms, networks, telecommunications, Internet service providers and other critical applications.

This UPS leverages a modular design and offers N+X redundancy to eliminate system-level single point of failure. The 9170+ adapts to rapidly changing IT environments with scalable power and battery modules.

Contact Me About This Product

Features

  • N+X power and logic redundancy eliminates single point-of-failure
  • Grows with changing IT environments; incorporates scalable design of 3 kVA power modules and batteries
  • ABM technology significantly increases battery service life for more uptime and fewer battery replacements
  • Eases setup and service with hot-swappable, lightweight power and battery modules
  • Quickly collects information on critical parameters with an intuitive LCD screen
Product Snapshot
Power Rating:  3-18 kVA
Voltage:  200-240V
Frequency:  50/60 Hz
Configuration:  Tower/Rack
Get More Details
Success Stories

The Illinois community college chose the top-of-the-class Eaton 9170+ to provide scalable, redundant power protection to its critical data center environment
Read More