Network Closet and Small Office UPS

Don't take risks with your network closet systems. Protect your critical systems with a reliable Eaton UPS and get the right level of power protection and battery backup for your situation. Our UPSs include software that lets you remotely view/manage your power network and attached equipment.

Eaton 3S UPS

This sleek unit has plug-and-play functionality so you can put it to work right out of the box, allowing you to protect and manage your desktop and connected equipment instantly.

Power Rating

350-750 VA

Voltage

120Vac

Frequency

50/60 Hz

View Details

Eaton 5S UPS

This compact and efficient unit has EcoControl capability that can save you up to 30 percent in energy consumption.

Power Rating

550 - 1500 VA

Voltage

120V, 208/230V

Frequency

50/60 Hz

View Details

Eaton 5SC UPS

Flexible protection with buck and boost operation to correct input voltage variations without using batteries.

Power Rating

550 - 1500 VA

Voltage

120V, 208/230V

Frequency

50/60 Hz

View Details

Eaton 5P UPS

An enterprise-class integrated solution with an efficiency rating of up to 99 percent.

Power Rating

550-3000 VA

Voltage

120V and 208/230V

Frequency

50/60 Hz

Configuration

Tower (See 5P rackmount models)

View Details