Eaton BladeUPS

A revolutionary power quality solution

The Eaton BladeUPS is a revolutionary power quality solution ideal for blade servers, data centers, networking applications, storage devices and critical IT equipment. Scalable and modular, the Blade expands power protection from 12 to 60 kW in a single 19-inch rack while reducing energy and cooling costs with its energy-efficient UPS design.

Eaton also offers BladeUPS Preassembled Systems. It’s the same great product, simplified. You just need to bring power to the unit and perform the simple start-up procedure. Top and bottom entry models are available.

Contact Me About This Product

Features

  • Grows with expanding IT applications using scalable architecture
  • Reduces operating expenses with more flexible, compact configuration options than traditional end-of-row solutions
  • Extends battery service life and optimizes battery recharge time with ABM technology
  • Delivers the highest levels of reliability with patented Powerware Hot Sync paralleling technology
  • Integrates with Eaton server room solutions
Product Snapshot
Power Rating:  8-60 kW
Voltage:  208 Vac and 400 Vac models
Frequency:  50/60 Hz
Configuration:  Rackmount
Get More Details
Success Stories

State-of-the-art medical facility cures its growth and reliability ails with the modular design of the Eaton BladeUPS
Read More