Eaton 9390IT UPS

Superior efficiency and flexible distribution options

The Eaton 9390IT UPS offers superior efficiency and flexible distribution options previously unavailable in 40 kVA to 160 kVA UPSs. The unit’s Standard Energy Saver System (ESS) technology delivers an industry-leading 99% efficiency, reducing energy costs and heat output. With available integrated IT distribution options, connecting and expanding IT equipment is a simple plug-and-play procedure.

Contact Me About This Product

Features

  • All-in-one space efficient design: available integrated internal batteries, and IT receptacle distribution delivers an optimal end-of-row data center solution
  • Double-conversion topology protects equipment from all the most common power problems
  • Standard Energy Saver System (ESS) delivers 99% efficiency down to 20% load level while maintaining complete load protection
  • Industry’s smallest footprint at 40 kVA providing up to an 80 percent footprint reduction versus competitive UPS
Product Snapshot
Power Rating:  40-160 kVA / 36-144 kW
Voltage:  208 and 480 3 Ph
Frequency:  55-65 Hz
Configuration:  End of row tower
Get More Details
Success Stories

The city of Chicago safeguards its disaster recovery site with an Eaton 9390
Read More