Data Center UPS

If the data center falters, the business suffers. Keeping your information safe and accessible means putting the best UPS to work. Keep your business up and running with Eaton's smart power protection.

Eaton 93PM UPS

Offers you the lowest TCO with its unprecedented efficiency. A space-saving scalable device, that’s as easy to deploy, as it is to manage.

Power Rating

20-400kW

Voltage

480V (208 with IAC-D)

Frequency

50/60 Hz

Configuration

Tower

View Details

Eaton BladeUPS

Scalable and modular with an energy-efficient design and ideal for blade servers, data centers, networking applications and more.

Power Rating

8-60 kW

Voltage

208 Vac and 400 Vac models

Frequency

50/60 Hz

Configuration

Rackmount

View Details

Eaton 9390IT UPS

Industry-leading 99% efficiency, and available with integrated IT distribution options for easy plug-and-play expansion.

Power Rating

40-160 kVA / 36-144 kW

Voltage

208 and 480 3 Ph

Frequency

55-65 Hz

Configuration

End of row tower

View Details

Eaton 93E UPS

This energy efficient unit is 35% smaller than the competition, with internal batteries for up to 21 minutes of runtime.

Power Rating

20-60 kVA

Voltage

208/220 Vac three phase

Frequency

50/60 Hz

Configuration

Tower

View Details