RS Enclosure

Simple to configure with your power solutions

Long gone are the days where IT pros needed a toolbox to install and configure their rack enclosures. With the new Eaton RS Enclosure, the sweat, time, and hassle you used to experience when installing PDUs, UPSs, cable and airflow management, is a trend of the past.

Available in easy, single part numbers for application-specific configurations, including network, server and colocation, the RS enclosure provides an easy-to-configure rack solution for IT equipment storage.

Contact Me About This Product

Features

  • Pathways for cable integration at the top and bottom of the enclosure to accommodate large connectors and cable loops
  • Tool-less options to configure power infrastructure components, including mounting rails, PDUs and PDU brackets, doors, top covers, side panels, flexible cable management solutions and airflow management
  • Available in black and white, and features high-flow doors for maximum airflow
Product Snapshot
U Height:  42", 45", 48" or 52"
Width:  600 mm, 800 mm
Depth:  1000 mm, 1100 mm, 1200 mm
Weight Capacity:  3000 lbs. static; 2000 lbs. dynamic
Color:  Black or White
Get More Details