ePDU G3 Metered Outlet

Measure power at the outlet level

Metered Outlet ePDUs allow you to measure power consumption at the outlet level, gain Level 3 power usage effectiveness (PUE) and to perform accurate department and customer billing. Metered Outlet models are the perfect solution for anyone requiring the benefits of outlet level monitoring without needing to control individual outlets.

Contact Me About This Product

Features

  • Measures outlet-level power consumption and delivers Level 3 PUE to increase accuracy and precision of energy analysis
  • Monitors entire environment remotely over the network from a single interface
  • Provides ±1% billing grade accuracy, an advanced LCD pixel display, a hot-swap meter, IEC grip outlets, color-coded circuits and the ability to daisy chain eight ePDUs to share the same network connection and IP address
Product Snapshot
Power Range:  1.4kW to 10+kW
Input Voltage:  100 to 240V
Get More Details