ePDU G3 Metered Input

Remotely monitor the current draw of individual sections

Eaton Metered Input ePDUs provide remote monitoring of the current draw of individual sections via network communication. This capability, combined with state-of-the-art software, allows you to aggregate the information from many ePDUs in one location. A local display is also available for phase balancing and for easy start-up and provisioning of servers.

New ePDU G3 Metered Input models feature best-in-class technologies, including ±1% billing grade accuracy, an advanced LCD pixel display, a hot-swap meter and the ability to daisy chain four ePDUs to share the same network connection and IP address.

Contact Me About This Product

Features

  • 0U (vertically mounted) and 1U/2U (horizontally mounted) models now available
  • New ePDU G3 models feature ±1% billing grade accuracy, an advanced LCD pixel display, a hot-swap meter and the ability to daisy chain four ePDUs to share the same network connection and IP address
  • Easy read digital ammeter reduces local monitoring time
  • Clearly labeled circuits simplify load balancing
  • Reading available via Ethernet connection over a network
  • Integrates with Eaton network closet and server room solutions
Product Snapshot
Power Range:  1.4kW to 10+kW
Input Voltage:  100 to 240V
Get More Details