ePDU G3 Managed

Helping you make the right energy consumption decisions

Eaton Managed ePDUs allow you to monitor and control critical factors such as voltage, current and power factor. This level of information allows you to make the right decision when it comes to energy consumption in your data center. Integrated with Eaton's management software, you can control these units from any computer on the network server.

Contact Me About This Product

Features

  • 0U (vertically mounted) and 1U/2U (horizontally mounted) models now available
  • Enables on/off/reboot capabilities for a single piece of equipment with outlet-level control
  • Measures outlet-level power consumption and delivers Level 3 PUE to increase accuracy and precision of energy analysis
  • Single-phase and three-phase configurations provide solutions for SMB and networking closets, blade server applications, and colocation and large data centers
  • Manages entire environment remotely over the network from a single interface
  • ePDU G3 Managed provides ±1% billing grade accuracy, an advanced LCD pixel display, a hot-swap meter, IEC grip outlets, color-coded circuits and the ability to daisy chain four ePDUs to share the same network connection and IP address
  • Cisco EnergyWise Certified– Eaton's new ePDUs are Cisco EnergyWise Certified
  • Integrates with Eaton network closet and server room solutions
Product Snapshot
Power Range:  1.4kW to 10+kW
Input Voltage:  100 to 240V
Get More Details