ePDU G3 Basic

The right Basic ePDU for any application

Designed for reliable and cost-effective power distribution, Basic ePDUs have the form factor and receptacle choices to meet the needs of the demanding data center architect. With power levels ranging from 1.4 kW all the way to 17 kW, Eaton has the right Basic ePDU for any application.

The new ePDU G3 Basic models feature Eaton’s patented IEC outlet grip plug retention, color-coded outlet sections, a low-profile form factor and a high operating temperature.

Contact Me About This Product

Features

  • ePDU G3 models feature IEC outlet grip, color-coded outlet sections, low-profile form factor and a high operating temperature for best-in-class power management
  • Available in horizontal and vertical solutions for a wide range of key applications
  • Clearly labeled circuits simplify load balancing
  • UL 60950 compliant to meet industry requirements
  • Integrates with Eaton network closet and server room solutions
Product Snapshot
Power Range:  1.4kW to 10+kW
Input Voltage:  100 to 240V
Get More Details
Success Stories

Boarding school protected by smart power equipment
Read More